Motion Control & Robotics
Lexium servo drives, integrated drives, motors and robotics series are designed for automating single-axis to high-performance multi-axis machine applications requiring high-speed movements and precise positioning. Lexium offer is developed for a broad range of motion-centric machines in packaging, material handling, material working, electronics and food and beverage applications.
Need help choosing Motion Control and Robotics?
Use this simple selector to find the best fit for your needs.
Discover our complete portfolio of robots to design a broad spectrum of pick and place or handling solutions. Our offer includes single-axis robots, cartesian robots, delta robots, and SCARA robots.
Lexium SCARA
Ultra-compact, high-speed industrial robots designed to maximize productivity and optimize operational costs Deployable across several industries including battery manufacturing, electronics, warehousing, and consumer packaging goods, the Lexium SCARA robot offers quick and accurate movements. This makes it ideal for use in manufacturing and assembly processes including machine loading and unloading, pick-and-place, packaging and material handling applications
Part of Lexium
Lexium Cobot
Cobots are designed to work alongside humans as part of a fully integrated robotic system to improve efficiency and productivity and reduce downtime. Lexium Cobots (Collaborative Robots) take on monotonous, tedious, repetitive or physically demanding tasks. They can work in environments which are hazardous to people and can be easily applied to existing or new production lines in a variety of different industries.
Part of Lexium 
Industrial robotic automation
With the right single-source digital automation and robotics partner, make your manufacturing smarter, sustainable, and flexible.
PacDrive 3 robotics
"Add-on to the PacDrive product line, designed to satisfy the rapidly rising demand for the integration of robots - High Performance Motion Controller" "Lexium Delta 2 and Delta 3 robots are designed for fast pick-and-place with payloads of up to 60 kg (Delta 2) and 15 kg (Delta 3)."
Part of Lexium Lexium integrated servo drives are used as decentralized drives in machine building. When combined with a Modicon controller or a PLC, they can be used to create complex control system architectures simply and at minimum cost. The integrated drives can be equipped with an AC synchronous servo motor, a DC brushless motor or a stepper motor, thus providing numerous possibilities for use in a wide variety of applications.
Lexium 32i
"Integrated servo drive from 0.6 to 2.2 kW. Lexium 32i is the perfect drive for applications involving high-precision - Motion" With servo motor and servo drive integrated in one housing, the Lexium 32i is designed for application areas requiring high precision and advanced motor control.
Part of Lexium The Lexium servo drives and motors portfolio includes a wide variety of ranges with a power range up to 24 kW for independent or synchronized motion control. Lexium products can adapt to demand for high performance, power and simplicity of use in motion control applications.
Our motion controllers are developed to cover your needs for coordinated and synchronized motion control in a wide range of production and packaging machinery, as well as material handling and assembly system.
Modicon LMC058
"for coordinated, synchronised and interpolated motion control - Motion Controller" "A full range of scalable controllers to design all your applications, thanks to a single software suite, EcoStruxure Machine Expert, including the same Motion Libraries based on PLCopen, Embedded I/O, and numerous field buses."
Part of Modicon
PacDrive 3 LMC Eco / Pro / Pro 2
"For automating machines/lines with 0 - 130 servo or robot axes - High Performance Motion Controller" "PacDrive 3 LMC controllers provide scalable performance for synchronizing up to 130 servo axes at 1 msec network update rate and for up to 255 virtual axes. In addition to motion functionality, all controllers combine an integrated PLC, HMI interfaces, and IT functionalities on a single hardware platform."
Part of Modicon Wide selection of stepper drives of 2 to 3 phase range up to 19,7 Nm with high accuracy and high torque at low rotation speeds. Compact, simple to install and commission, Lexium stepper drives are designed to cover all applications, from simple to the most complex machines.
