Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Basic Rack PDU

Reliable rack power distribution

Our best value rack PDU

APC Brand Product picture Schneider Electric
Basic Rack PDU schneider.label Reliable rack power distribution
      • 21 products available

        • Best price
          AP6003A Product picture Schneider Electric

          AP6003A

          RACK PDU, BASIC, HALF HEIGHT, 100-240V/20A, 220-240V/16A, (14) C13
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP6015A Product picture Schneider Electric

          AP6015A

          RACK PDU, BASIC, 0U/1U, 120-240V/15A, 220-240V/10A, (8) C13
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP6020A Product picture Schneider Electric

          AP6020A

          Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (13) C13
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP6038A Product picture Schneider Electric

          AP6038A

          Rack PDU, Basic, 0U/1U, 220-240V, 63A, (3) C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP6120A Product picture Schneider Electric

          AP6120A

          Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7526 Product picture Schneider Electric

          AP7526

          Rack PDU, Basic, 1U, 22kW, 400V, (6) C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7551 Product picture Schneider Electric

          AP7551

          Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7552 Product picture Schneider Electric

          AP7552

          Rack PDU,Basic, Zero U, 16A, 230V, (20) C13 & (4) C19; IEC C20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7553 Product picture Schneider Electric

          AP7553

          Rack PDU, Basic, Zero U, 32A, 230V, (20)C13 & (4)C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7554 Product picture Schneider Electric

          AP7554

          Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309, 10 ft Cord
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /