Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys D

Contactors and reversing contactors up to 75 kW/400 V and 250 A/AC1

Part of TeSys

Reversing or non-reversing contactors up to 75 kW/400 V and 250 A/AC1

TeSys D
      • 2440 products available

        • Best price
          LC2D09P7 Product picture Schneider Electric

          LC2D09P7

          TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC2D09B7 Product picture Schneider Electric

          LC2D09B7

          REVERSING CONTACTOR 575VAC 9A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC2D09M7 Product picture Schneider Electric

          LC2D09M7

          REVERSING CONTACTOR 575VAC 9A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC2D09F7 Product picture Schneider Electric

          LC2D09F7

          TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 110 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC2D09BD Product picture Schneider Electric

          LC2D09BD

          REVERSING CONTACTOR 575VAC 9A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC2D12P7 Product picture Schneider Electric

          LC2D12P7

          TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC2D12B7 Product picture Schneider Electric

          LC2D12B7

          REVERSING CONTACTOR 575VAC 12A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC2D12M7 Product picture Schneider Electric

          LC2D12M7

          REVERSING CONTACTOR 575VAC 12A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC2D12F7 Product picture Schneider Electric

          LC2D12F7

          REVERSING CONTACTOR 575VAC 12A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC2D12BD Product picture Schneider Electric

          LC2D12BD

          REVERSING CONTACTOR 575VAC 12A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /