Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys U

Starter controllers up to 15 kW

Part of TeSys

Controller-starter up to 15 kW

TeSys U
      • 129 products available

        • Best price
          LUCA05B Product picture Schneider Electric

          LUCA05B

          standard control unit LUCA - class 10 - 1.25...5 A - 24 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LUCA05BL Product picture Schneider Electric

          LUCA05BL

          standard control unit LUCA - class 10 - 1.25...5 A - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LUCA05ES Product picture Schneider Electric

          LUCA05ES

          standard control unit LUCA - class 10 - 1.25...5 A - 48...72 V DC/AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LUCA05FU Product picture Schneider Electric

          LUCA05FU

          standard control unit LUCA - class 10 - 1.25...5 A - 110...220 V DC/AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LUCA12B Product picture Schneider Electric

          LUCA12B

          standard control unit LUCA - class 10 - 3...12 A - 24 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LUCA12BL Product picture Schneider Electric

          LUCA12BL

          standard control unit LUCA - class 10 - 3...12 A - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LUCA12ES Product picture Schneider Electric

          LUCA12ES

          standard control unit LUCA - class 10 - 3...12 A - 48...72 V DC/AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LUCA12FU Product picture Schneider Electric

          LUCA12FU

          standard control unit LUCA - class 10 - 3...12 A - 110...220 V DC/AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LUCA18B Product picture Schneider Electric

          LUCA18B

          standard control unit LUCA - class 10 - 4.5...18 A - 24 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LUCA18BL Product picture Schneider Electric

          LUCA18BL

          standard control unit LUCA - class 10 - 4.5...18 A - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /