Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Varset
52833 Product picture Schneider Electric

52833

52833 Product picture Schneider Electric
52833

capacitor bank - Varset Classic - 400/415V - 10kvar - step 4x2.5 enclosure C1

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    VarSet
    device short name
    Varset Classic
    device presentation
    Enclosure C1
    network frequency
    50 Hz
    capacitor technology
    3P capacitor
    reactive power rating
    10 kvar for 400 V AC 50 Hz
    number of steps
    4 x 2.5 kvar
    network rated voltage
    400 V AC 50 Hz
    415 V AC 50 Hz
    network pollution level
    No polluted (0…15 %) at 400 V
    [Ui] rated insulation voltage
    690 V
    Complementary
    device composition
    Contactor
    Controller equipment regulation
    Incoming circuit-breaker equipment protection
    Varplus² capacitors
    device wiring
    Cables
    internal voltage transformer
    400/230 V
    capacitor voltage
    415 V AC, 50 Hz
    capacitance tolerance
    - 5 % to 10 %
    rated short-duration power frequency withstand voltage
    2.5 kV 50 Hz 1 minute
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    400 V: 1.3 x I1
    colour code
    RAL 9001
    height
    450 mm
    width
    500 mm
    depth
    275 mm
    net weight
    20 kg
    Environment
    standards
    IEC 60439-1
    IEC 61921
    EN 60439-1
    IP degree of protection
    IP31
    ambient air temperature for operation
    -5…40 °C
    average ambient air temperature for operation
    25 °C (annual)
    35 °C (over 24 hours)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 30/04/12
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 838 KB
    Date 21/10/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 79.7 KB
    Date 06/12/11
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /