Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Wibe Cable ladders
713208 Product picture Schneider Electric

713208

Green premium brand logo
713208 Product picture Schneider Electric
713208
Green premium brand logo

Wibe - wall bracket 11/25 - steel Zinkpox coated white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Wall bracket
    device short name
    11/25
    provided equipment
    Screw M8x 40 + nuts
    Complementary
    accessory / separate part category
    Mounting and fixing accessory
    load bearing capacity
    2.5 N
    mounting support
    wall
    product destination
    cable ladder
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    85 mm
    width
    40 mm
    depth
    71 mm
    net weight
    24 kg / set of 100
    Environment
    mounting location
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.4 MB
    Date 29/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    713208 : Wibe - wall bracket 11/25 - steel Zinkpox coated white
    Description
    Wibe - wall bracket 11/25 - steel Zinkpox coated white
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - wall bracket 11/25 - steel Zinkpox coated white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 591 KB
    Date 11/10/16
    Size pdf
    Size 622.9 KB
    Date 11/10/16
    Size pdf
    Size 620.2 KB
    Date 11/10/16
    Size pdf
    Size 608 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    713208 : Wibe - wall bracket 11/25 - steel Zinkpox coated white
    Description
    Wibe - wall bracket 11/25 - steel Zinkpox coated white
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - wall bracket 11/25 - steel Zinkpox coated white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    713208 : Wibe - wall bracket 11/25 - steel Zinkpox coated white
    Description
    Wibe - wall bracket 11/25 - steel Zinkpox coated white
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - wall bracket 11/25 - steel Zinkpox coated white
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /