Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
717643 Product picture Schneider Electric

717643

Green premium brand logo
717643 Product picture Schneider Electric
717643
Green premium brand logo

Wibe - pendant bar 1-300 - steel Zinkpox coated white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    Wibe Cable Trays
    product or component type
    Pendant bar
    device short name
    1
    product specific application
    Reduce deflection of heavy load
    mounting location
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    Complementary
    product destination
    vertical piece
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    315 mm
    width
    161 mm
    depth
    40 mm
    net weight
    35 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 49.4 MB
    Date 29/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    717643 : Wibe - pendant bar 1-300 - steel Zinkpox coated white
    Description
    Wibe - pendant bar 1-300 - steel Zinkpox coated white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Wibe - pendant bar 1-300 - steel Zinkpox coated white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 591 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 622.9 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 608 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    717643 : Wibe - pendant bar 1-300 - steel Zinkpox coated white
    Description
    Wibe - pendant bar 1-300 - steel Zinkpox coated white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Wibe - pendant bar 1-300 - steel Zinkpox coated white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    717643 : Wibe - pendant bar 1-300 - steel Zinkpox coated white
    Description
    Wibe - pendant bar 1-300 - steel Zinkpox coated white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Wibe - pendant bar 1-300 - steel Zinkpox coated white
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /