Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
717985 Product picture Schneider Electric

717985

Green premium brand logo
717985 Product picture Schneider Electric
717985
Green premium brand logo

Wibe - reinforced cable ladder - KHZPV-500 - steel hot-dip galvanized - 6 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product name
    Wibe Cable Ladders
    product or component type
    Reinforced cable ladder
    device short name
    KHZPV
    device application
    Industrial application
    Complementary
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    mounting location
    Indoor
    Outdoor
    rung spacing
    250 mm
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    150 mm
    width
    500 mm
    length
    6 m
    net weight
    493 kg / 100 m
    Environment
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    standards
    IEC 61537
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    717985 : Wibe - reinforced cable ladder - KHZPV-500 - steel hot-dip galvanized - 6 m
    Description
    Wibe - reinforced cable ladder - KHZPV-500 - steel hot-dip galvanized - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - reinforced cable ladder - KHZPV-500 - steel hot-dip galvanized - 6 m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 608 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    717985 : Wibe - reinforced cable ladder - KHZPV-500 - steel hot-dip galvanized - 6 m
    Description
    Wibe - reinforced cable ladder - KHZPV-500 - steel hot-dip galvanized - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - reinforced cable ladder - KHZPV-500 - steel hot-dip galvanized - 6 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Wibe Metal Cable trays (Version 1.0)
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 192.6 KB
    Date 27/10/11
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    717985 : Wibe - reinforced cable ladder - KHZPV-500 - steel hot-dip galvanized - 6 m
    Description
    Wibe - reinforced cable ladder - KHZPV-500 - steel hot-dip galvanized - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - reinforced cable ladder - KHZPV-500 - steel hot-dip galvanized - 6 m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /