Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
720517 Product picture Schneider Electric

720517

Green premium brand logo
720517 Product picture Schneider Electric
720517
Green premium brand logo

Wibe - riser coupling 49/500 - steel hot-dip galvanized

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Riser coupling
    range compatibility
    Wibe
    provided equipment
    2 x M12 screw and nut
    Complementary
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    120 mm
    width
    497 mm
    depth
    483 mm
    net weight
    245 kg / set of 100
    Environment
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 49.4 MB
    Date 29/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    720517 : Wibe - riser coupling 49/500 - steel hot-dip galvanized
    Description
    Wibe - riser coupling 49/500 - steel hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Wibe - riser coupling 49/500 - steel hot-dip galvanized
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    720517 : Wibe - riser coupling 49/500 - steel hot-dip galvanized
    Description
    Wibe - riser coupling 49/500 - steel hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Wibe - riser coupling 49/500 - steel hot-dip galvanized
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Wibe Cable ladders (Version 1.0)
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 208 KB
    Date 27/10/11
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    720517 : Wibe - riser coupling 49/500 - steel hot-dip galvanized
    Description
    Wibe - riser coupling 49/500 - steel hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Wibe - riser coupling 49/500 - steel hot-dip galvanized
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /