Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
721119 Product picture Schneider Electric

721119

Green premium brand logo
721119 Product picture Schneider Electric
721119
Green premium brand logo

Wibe - pendant joint 2J - steel pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product or component type
    Pendant joint
    range compatibility
    Wibe
    provided equipment
    4 x screw M8 x 16 + nuts
    Complementary
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    200 mm
    width
    48 mm
    depth
    18 mm
    net weight
    43 kg / set of 100
    Environment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    721119 : 721119_ROHS_CHINA_DECLARATION
    Description
    721119_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    721119_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 622.9 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 591 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 608 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    721119 : 721119_ROHS_DECLARATION
    Description
    721119_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    721119_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    721119 : 721119_REACH_DECLARATION
    Description
    721119_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    721119_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /