Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
726433 Product picture Schneider Electric

726433

726433 Product picture Schneider Electric
726433

Wibe - support bracket 3-150 - stainless steel AISI316L

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product or component type
    Support bracket
    range compatibility
    Wibe
    mounting location
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    Complementary
    mounting support
    pendant/fixing rail
    vertical piece
    product destination
    cable ladder 150 mm width
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    height
    70 mm
    width
    154 mm
    depth
    39 mm
    net weight
    15 kg / set of 100
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French4
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 622.9 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 591 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 608 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /