Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Tego Dial
APD1M025L Product picture Schneider Electric

APD1M025L

APD1M025L Product picture Schneider Electric
APD1M025L

DIALMOVE PROFILE L250MM

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessories included with enclosure
    Straight tube
    quantity per set
    Set of 1
    range of product
    Tego Dial
    Complementary
    cable outer diameter
    13 mm
    colour code
    RAL 7016
    colour
    Grey
    horizontal distance
    1500 mm
    length
    250 mm
    material
    Aluminium
    ABS (acrylonitrile butadiene-styrene)
    NBR 50-60 SHORE
    maximum load
    30 kg
    maximum room for connectors
    60 x 25 mm
    number of cables
    4
    permanent permissible load
    30 kg
    maximum permissible distance of load
    1600 mm
    net weight
    2.24 kg
    type of paint
    Tinted throughout
    Polyester powder
    Environment
    product certifications
    BV
    IP degree of protection
    IP44 conforming to NF C 20-010
    IP55 conforming to NF C 20-010
    protective treatment
    TC
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    APD1P... Control console DialPACK (Version 3)
    Description
    Presentation, mounting examples
    Size pdf
    Size 1.4 MB
    Date 01/04/00
    Description
    Presentation, mounting examples
    Size pdf
    Size 248.1 KB
    Date 01/05/02
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /