Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GV2, LC
GV2DM104BL Product picture Schneider Electric
Discontinued

GV2DM104BL

Green premium brand logo
GV2DM104BL Product picture Schneider Electric
Discontinued
GV2DM104BL
Green premium brand logo

DOL combination starter - TeSys GV2-DM - 0.4...0.63 A - coil 24 V DC

Show more characteristics
GV2DM104BL  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GV2DM
    product or component type
    Motor starter
    motor starter type
    Non reversing
    coordination type
    Type 1
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    0.18 kW at 440 V AC 50/60 Hz
    0.12 kW at 400/415 V AC 50/60 Hz
    0.18 kW at 400/415 V AC 50/60 Hz
    magnetic tripping current
    8 A
    Complementary
    device composition
    1 combination block GV2AF3
    1 motor circuit breaker type GV2ME
    1 3-pole contactor
    thermal protection adjustment range
    0.4…0.63 A
    rated breaking capacity
    Iq 50 kA at 400/415 V conforming to IEC 60947-4-1
    Iq 50 kA at 440 V conforming to IEC 60947-4-1
    Iq 50 kA at 500 V conforming to IEC 60947-4-1
    net weight
    0.596 kg
    height
    176.4 mm
    width
    45 mm
    depth
    99.6 mm
    Packing Units
    Package 1 Weight
    0.600 kg
    Package 1 Height
    1.050 dm
    Package 1 width
    1.960 dm
    Package 1 Length
    0.540 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    Precabled motor starter (Version 1.0)
    Files in document
    stp
    1.2 MB
    pdf
    519 KB
    prp.document.label.format zip
    Size 1.7 MB
    Date 24/09/18
    Files in document
    stp
    1.2 MB
    pdf
    519 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM104BL : DOL combination starter - TeSys GV2-DM - 0.4...0.63 A - coil 24 V DC
    Description
    DOL combination starter - TeSys GV2-DM - 0.4...0.63 A - coil 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    DOL combination starter - TeSys GV2-DM - 0.4...0.63 A - coil 24 V DC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM104BL : DOL combination starter - TeSys GV2-DM - 0.4...0.63 A - coil 24 V DC
    Description
    DOL combination starter - TeSys GV2-DM - 0.4...0.63 A - coil 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    DOL combination starter - TeSys GV2-DM - 0.4...0.63 A - coil 24 V DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.1 KB
    Date 14/08/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM104BL : DOL combination starter - TeSys GV2-DM - 0.4...0.63 A - coil 24 V DC
    Description
    DOL combination starter - TeSys GV2-DM - 0.4...0.63 A - coil 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    DOL combination starter - TeSys GV2-DM - 0.4...0.63 A - coil 24 V DC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.