Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLA
NSYECPLAZ104G Product picture Schneider Electric

NSYECPLAZ104G

Green premium brand logo
NSYECPLAZ104G Product picture Schneider Electric
NSYECPLAZ104G
Green premium brand logo

Polyester cable-entry plate for vers.PLAZ or PLAZT W1000xD420 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Thalassa PLA PLAZ
    Thalassa PLA PLAZT
    mounting location
    Enclosure bottom
    type of gland plate
    Plain
    device composition
    fixing elements
    1 plate
    material
    Polyester charged with fibreglass
    Complementary
    colour
    Grey (RAL 7035)
    width
    960 mm
    depth
    342 mm
    thickness
    4 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    220 g
    Package 1 Height
    0.6 cm
    Package 1 width
    34.5 cm
    Package 1 Length
    96.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.7 MB
    Date 07/05/18
    prp.document.label.format pdf
    Size 15.6 MB
    Date 07/05/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 177.4 KB
    Date 22/08/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYECPLAZ104G : NSYECPLAZ104G_ROHS_CHINA_DECLARATION
    Description
    NSYECPLAZ104G_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    NSYECPLAZ104G_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYECPLAZ104G : NSYECPLAZ104G_ROHS_DECLARATION
    Description
    NSYECPLAZ104G_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    NSYECPLAZ104G_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYECPLAZ104G : NSYECPLAZ104G_REACH_DECLARATION
    Description
    NSYECPLAZ104G_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    NSYECPLAZ104G_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.