Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SM
NSYSTBR3 Product picture Schneider Electric

NSYSTBR3

Green premium brand logo
NSYSTBR3 Product picture Schneider Electric
NSYSTBR3
Green premium brand logo

Spacial SM top/bottom adjustment rail - depth 300 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    category
    Mounting accessory
    product or component type
    Adjustment rail
    range compatibility
    Spacial SM
    Application
    Multi-purpose
    mounting location
    Bottom and top centre of enclosure
    product destination
    2 mounting plates in 2-door enclosures
    2 vertical uprights in 2-door enclosures
    device composition
    2 rail
    fixing elements
    quantity per set
    Set of 1
    material
    Steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    height
    50 mm
    width
    160 mm
    depth
    300 mm nominal:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.4 MB
    Date 23/10/17
    Files in document
    pdf
    503.3 KB
    stp
    220 KB
    pdf
    498.5 KB
    stp
    232.7 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SM top/bottom adjustment rail - depth 300 mm
    Description
    Spacial SM top/bottom adjustment rail - depth 300 mm
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    Spacial SM top/bottom adjustment rail - depth 300 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SM top/bottom adjustment rail - depth 300 mm
    Description
    Spacial SM top/bottom adjustment rail - depth 300 mm
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    Spacial SM top/bottom adjustment rail - depth 300 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SM top/bottom adjustment rail - depth 300 mm
    Description
    Spacial SM top/bottom adjustment rail - depth 300 mm
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    Spacial SM top/bottom adjustment rail - depth 300 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /