Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XCS
XCSE8531 Product picture Schneider Electric

XCSE8531

Green premium brand logo
XCSE8531 Product picture Schneider Electric
XCSE8531
Green premium brand logo

metal safety switch XCSE - 3NC- slow break - 2 entries tapped Pg 13- 110/120 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSE
    design
    Rectangular
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    3 NC
    contact operation
    Slow-break, simultaneous
    solenoid contacts type and composition
    1 NC + 1 NO (slow-break, simultaneous)
    cable entry
    2 entries tapped for Pg 13.5
    electromagnet interlocking
    Locking on energisation and unlocking on de-energisation of solenoid
    [Us] solenoid rated supply voltage
    110/120 V - 20...10 %
    cable outer diameter
    9…12 mm
    electrical connection
    Terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm² with or without cable end
    number of poles
    3
    locking options description
    With interlocking, locking by solenoid
    local signalling
    1 LED (green)guard closed and locked:
    signalling circuit voltage
    110/240 V (voltage limits: 95...264 V)
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    power consumption in VA
    10 VA inrush
    10 VA sealed
    signalling circuit type
    AC
    signalling circuit consumption
    7 mA
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.01 m/s
    maximum actuation speed
    0.5 m/s
    [Ie] rated operational current
    0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
    3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    6 A
    [Ui] rated insulation voltage
    250 V conforming to EN/IEC 60947-1 for signalling circuit
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-5-1
    protection type
    Overvoltage protection for signalling circuit
    short-circuit protection
    10 A cartridge fuse type gG (gl)
    actuator forcible withdrawal rtc
    2000 N
    minimum actuator force for extraction
    20 N
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    Zamak
    head material
    Zamak
    depth
    44 mm
    height
    146 mm
    width
    98 mm
    net weight
    1.14 kg
    Environment
    standards
    EN 1088/ISO 14119
    UL 508
    EN/IEC 60947-5-1
    EN/ISO 12100
    CSA C22.2 No 14
    EN/IEC 60204-1
    product certifications
    CSA
    UL
    protective treatment
    TC
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 03/06/19
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 2.3 MB
    Date 22/01/19
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 49.9 KB
    Date 09/03/17
    Description
    CSA certificate of compliance
    Size html
    Size 300 B
    Date 13/08/84
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 428.7 KB
    Date 01/02/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 13/04/18
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    metal safety switch XCSE - 3NC- slow break - 2 entries tapped Pg 13- 110/120 V
    Description
    metal safety switch XCSE - 3NC- slow break - 2 entries tapped Pg 13- 110/120 V
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    metal safety switch XCSE - 3NC- slow break - 2 entries tapped Pg 13- 110/120 V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    metal safety switch XCSE - 3NC- slow break - 2 entries tapped Pg 13- 110/120 V
    Description
    metal safety switch XCSE - 3NC- slow break - 2 entries tapped Pg 13- 110/120 V
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    metal safety switch XCSE - 3NC- slow break - 2 entries tapped Pg 13- 110/120 V
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /