Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XG
XGST2020 Product picture Schneider Electric

XGST2020

XGST2020 Product picture Schneider Electric
XGST2020

RFID portable diagnostics terminal - 13.56 MHz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XG
    product or component type
    Portable diagnostic terminal
    RFID diagnostic terminal name
    XGST
    processor name
    CPU ARM7
    Complementary
    RFID frequency
    13.56 MHz
    terminal use
    Diagnostics on compact stations
    Read / write operations on tags
    [Us] rated supply voltage
    5 V DC AC external adaptor
    3.7 V DC internal battery
    autonomy
    8 h
    memory description
    Expandable USB memory stick, up to 2 GB
    Internal data storage Compact Flash, 2 GB
    Internal RAM RAM/SDRAM, 256 kB
    display type
    OLED colour touchscreen
    display size
    54 x 95 mm
    pixel resolution
    480 x 272 pixels
    status LED
    1 LED charging
    communication port support
    USB
    RS485 non isolated
    marking
    CE
    net weight
    0.295 kg
    Environment
    product certifications
    CE
    ambient air temperature for operation
    0…45 °C
    ambient air temperature for storage
    -20…45 °C
    relative humidity
    5…95 %
    IP degree of protection
    IP40
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    XG range: Radio frequency identification 13.56 MHz (Version 3.0)
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Size pdf
    Size 5.6 MB
    Date 02/01/19
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    User guide
    Format
    Size
    Date
    Add to My Documents
    RFID OsiSense® XG - XGST2020 Handheld Terminal, Software Guide (Version 00)
    Description
    This manual describes how to use the embedded software functions of the XGST2020 handheld terminal.
    Size pdf
    Size 2.4 MB
    Date 01/06/15
    Description
    This manual describes how to use the embedded software functions of the XGST2020 handheld terminal.
    Size pdf
    Size 3.1 MB
    Date 01/09/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RFID portable diagnostics terminal - 13.56 MHz
    Description
    RFID portable diagnostics terminal - 13.56 MHz
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    RFID portable diagnostics terminal - 13.56 MHz
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /