Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
XUYPL966S Product picture Schneider Electric
Discontinued

XUYPL966S

XUYPL966S Product picture Schneider Electric
Discontinued
XUYPL966S

photo-electric sensor - XUY - diffuse - lateral - Sn 45cm - 12..24VDC - cable 2m

Show more characteristics
XUYPL966S  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    specific application of photoelectric detector
    Position or presence control of parts on assembling or conditioning machine
    Detection of opaque or transparent parts
    Control of presence of parts in container
    sensor name
    XUY
    sensor design
    Compact
    material
    Plastic
    detection system
    Diffuse
    emission
    Infrared
    [Sn] nominal sensing distance
    0…45 cm
    discrete output type
    PNP/NPN
    electrical connection
    1 cable
    cable length
    2 m
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    current consumption
    < 40 mA no-load
    Complementary
    enclosure material
    Polycarbonate strong housing
    pulse frequency
    8 kHz
    line of sight type
    Lateral
    wiring technique
    4-wire
    type of output signal
    Discrete
    output type
    Solid state
    supply circuit type
    DC
    supply voltage limits
    10…30 V DC
    switching frequency
    <= 1 kHz
    maximum voltage drop
    <1 V at 10 mA (closed state)
    <2 V at 100 mA (closed state)
    maximum delay response
    500 µs
    maximum delay recovery
    500 µs
    setting-up
    Parametering by buttons
    depth
    13 mm
    length
    78 mm
    width
    30 mm
    Environment
    product certifications
    CE
    CULus
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -20…80 °C
    immunity to ambient light
    10000 lux incandescent bulb
    20000 lux natural light
    IP degree of protection
    IP65 conforming to IEC 60529
    Packing Units
    Package 1 Weight
    0.121 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.