Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
ZCMC25E5 Product picture Schneider Electric

ZCMC25E5

ZCMC25E5 Product picture Schneider Electric
ZCMC25E5

pre-cabled connection ZCMC - 2 Poles - CEI - 5 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    product or component type
    Pre-cabled connection
    component name
    ZCMC
    associated body
    ZCMD25
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break, break before make
    Complementary
    product compatibility
    XCMD25
    electrical connection
    Cable
    cable length
    5 m
    wire insulation material
    PVC conforming to CEI (Comitato Elettrotecnico Italiano)
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /