איך נוכל לעזור לך היום?

Relay Base for 792 Ice Cube Relays

Issue:
Relay Base Part Numbers for 792 Ice Cube Relays

Product Line:
792 Ice Cube Relays

Environment:
Relays

Resolution:
Relay Accessories
DescriptionFunctionFur Use with RelaysStandard Part Number
SocketDIN or panel mounting with elevator terminals792XBX70-782EL8-1
SocketDIN or panel mounting with screw terminals and clamping plates792XBX / 792XDX70-782D14-1
SocketDIN or panel mounting with rising elevator box terminals70782E145
SocketDIN or panel mounting with elevator terminals70-782E14-1
SocketDIN or panel mounting with screw terminals and clamping plates792XDX704611
SocketSolder terminals for chassis mounting703781
SocketPrinted circuit terminals for PCB mounting703791
AdapterDirect DIN rail mounting792XBX / 792XDX16-782C
AdapterDirect panel mounting16-782C1