איך נוכל לעזור לך היום?

Hour Counters for 22mm Product Line

Issue:
What are Panel Mounted Hour Counters for 22mm Product Line

Product Line:
22mm Push Buttons

Environment:
Harmony XB5/ZB5 Push Buttons

Resolution:
XB5DSB - 12–24 Vdc or Vac, 50/60 Hz
XB5DSG - 120 Vac, 60 Hz
XB5DSM - 230–240 Vac, 50 Hz

Units can be Panel Mounted. Timer Indication can be set from  0–9999.9.