איך נוכל לעזור לך היום?

SAGE RTU Manuals (Operation & Maintenance)

Issue:

Users need access to operation and maintenance manuals for various SAGE RTU models.

Product:

SAGE Remote Terminal Units (RTUs) All models

Environment:

Industrial and commercial settings where SAGE RTUs are deployed.

Cause:

Users require detailed documentation to properly operate and maintain their SAGE RTU devices.

Resolution:

The following documentation is attached in this article for operations & maintenance:

  1. c3414_cpu_manual_v1.2
  2. landac_ii_v0.0
  3. prop_65_warning_-_sage
  4. sage_1x10_operations_and_maintenance_v1.1
  5. sage_1x30_v1.1
  6. sage_1x50_operations_and_maintenance_v1.1
  7. sage_2x00_operations_and_maintenance_v2.1
  8. sage_3030x_operations_and_maintenance_v2.1
  9. sage_4400_operations_and_maintenance_v1.2

שניידר אלקטריק ישראל

קבצים מצורפים
c3414_cpu_manual_v1.2.pdf [1.73 MB]
landac_ii_v0.0.pdf [21.48 MB]
prop_65_warning_-_sage.pdf [423.81 KB]
sage_1x10_operations_and_maintenance_v1.1.pdf [2.34 MB]
sage_1x30_v1.1.pdf [2.49 MB]
sage_1x50_operations_and_maintenance_v1.1.pdf [3.03 MB]
sage_2x00_operations_and_maintenance_v2.1.pdf [3.05 MB]
sage_4400_operations_and_maintenance_v1.2.pdf [1.57 MB]
sage_3030x_operations_and_maintenance_v2.1.pdf [2.07 MB]