MSDS/SDS & Electrolyte Data for APC SYBTU1‑PLP, SYBTU2‑PLP, GVSBTU, GVSBTHU Series Batteries
Issue
Where to find electrolyte volume and safety data for APC modular batteries:
- SYBTU1-PLP
- SYBTU2-PLP
- SE Modular Batteries: GVSBTU, GVSBTHU, GVSBTHULL
Product Line
- SYBTU1-PLP / SYBTU2-PLP
- GVSBTU / GVSBTHU / GVSBTHULL
Environment
- Symmetra PX (PX1, PX2, 250–500 kVA)
- SUVT
- Galaxy 3500
- Galaxy VS
- EZUPS
Information
- Electrolyte Volume: Refer to Application Note 143 for detailed values.
- SYBTU1-PLP: Used in PX1 (20–96 kVA), SUVT, Galaxy 3500
- SYBTU2-PLP: Used in PX2 (100 kVA) and PX 250/500 kVA
- Safety Data Sheets (SDS): Attached for reference.
- Application Note 143: Attached for reference.
Galaxy VS Modular Batteries:
| Battery Type | Electrolyte Weight | Electrolyte Volume | ||
| (kg) | (lbs) | (ml) | (gal) | |
| GP1272F2FR | 0.5 | 1.11 | 378 | 0.1 |
| HR1234WF2FR | 0.44 | 0.98 | 333 | 0.09 |
| UP-PW1245P1 | 0.4794 | 1.057 | 378 | 0.0998 |
| Battery Type | Electrolyte Weight | Electrolyte Volume | ||
| (kg) | (lbs) | (ml) | (gal) | |
| GVSBTU | 5 | 11.1 | 3780 | 1 |
| GVSBTHU | 4.4 | 9.8 | 3330 | 0.9 |
| GVSBTHULL | 4.794 | 10.57 | 3780 | 0.998 |
| Battery Type | Electrolyte Weight | Electrolyte Volume | ||
| (kg) | (lbs) | (ml) | (gal) | |
| GVSBT4 | 20 | 44.4 | 15120 | 4 |
| GVSBTH4 | 17.6 | 39.2 | 13320 | 3.6 |
| GVSBTH4LL | 19.176 | 42.28 | 15120 | 3.992 |