Self-Protected Transformers (TPC)

Self-Protected Transformer up to 630 kVA - 24 kV

Part of SeT Series

Designed to equip rural and suburban public HV distribution network
Self-Protected Transformers (TPC) Schneider Electric Self-Protected Transformer up to 630 kVA - 24 kV

Features

  • Rated power from 50 kVA up to 630 kVA (other rated power on request)
  • Rated insulation level up to 24 kV
  • Rated frequency 50 or 60 Hz
  • Mineral oil insulating liquid
  • Hermetically sealed tank
  • Naturally cooled (ONAN)
  • Integrated patented cutting device (electrical internal default)
  • Energy efficient range (reduced no-load and/or load losses)
  • Off-Circuit Tap Changer (OCTC)
  • Pole mounted or ground mounted designs
  • Anticorrosion treatment compatible with outdoor installation

Contractual warranty

Period : 18 months

Benefits

Safety of people and equipments

  • Improve the safety of people and equipments
  • Ensure the continuity and the quality of the electrical supply
  • Protect the environment against liquid leakage (explosion proof device)
  • Interchangeable with any transformers built in compliance with eRDF HN 52-S-20 specification

Applications

  • Utilities: Transmission and Distribution Network
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Where to buy
  • Get a Quote
  • Find our Offices
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Contact support - +1800-103-0011
  • Price List
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings