India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Lexium 52 & Motors

Stand alone servo drives and servo motors for PacDrive 3

Part of Lexium

Stand alone servo drives from 0.4 and 7 kW for PacDrive based automation solutions

Lexium 52 & Motors
  Back   Servo Drives and Motors

Lexium 52 & Motors

      • 93 products available

        • Best price
          SH30551P01A2000 Product picture Schneider Electric

          SH30551P01A2000

          servo motor SH3 055 0,5Nm,no key,single,no brake,90°conn.IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          SH30551P02A2000 Product picture Schneider Electric

          SH30551P02A2000

          servo motor SH3 055 0,5Nm,nokey,multi,nobrake,90°conn.IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          SH30551P02F2000 Product picture Schneider Electric

          SH30551P02F2000

          servo motor SH3 055 0,5Nm,nokey,multi,brake,90°conn.IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          SH30551P11A2000 Product picture Schneider Electric

          SH30551P11A2000

          servo motor SH3 055 0,5Nm,key,single,nobrake,90°conn.IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          SH30552P01A2000 Product picture Schneider Electric

          SH30552P01A2000

          servo motor SH3 055 0,8Nm,nokey,single,nobrake,90°conn.IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          SH30552P11A2000 Product picture Schneider Electric

          SH30552P11A2000

          servo motor SH3 055 0,8Nm,key,single,nobrake,90°conn.IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          SH30552P12A2000 Product picture Schneider Electric

          SH30552P12A2000

          servo motor SH3 055 0,8Nm,key,multi,nobrake,90°conn.IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          SH30553P01A2000 Product picture Schneider Electric

          SH30553P01A2000

          servo motor SH3 055 1,2Nm,nokey,single,nobrake,90°conn.IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          SH30553P02A2000 Product picture Schneider Electric

          SH30553P02A2000

          servo motor SH3 055 1,2Nm,nokey,multi,nobrake,90°conn.IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          SH30553P11A2000 Product picture Schneider Electric

          SH30553P11A2000

          servo motor SH3 055 1,2Nm,key,single,nobrake,90°conn.IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /