India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys B

Bar contactors up to 900 kW

Part of TeSys

Contactors on bars up to 2750 A

TeSys B
      • 36 products available

        • Best price
          WB1KB121 Product picture Schneider Electric

          WB1KB121

          coil WB1-K - 120...127 V AC 40...400 Hz / 110 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          WB1KB122 Product picture Schneider Electric

          WB1KB122

          coil WB1 - 240 V 50...400 Hz, 220...250 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          WB1KB122TH Product picture Schneider Electric

          WB1KB122TH

          coil WB1 - 240 V 50...400 Hz, 220...250 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          WB1KB123 Product picture Schneider Electric

          WB1KB123

          coil WB1 - 120...127 V 50...400 Hz, 110 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          WB1KB123TH Product picture Schneider Electric

          WB1KB123TH

          coil WB1 - 120...127 V 50...400 Hz, 110 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          WB1KB124 Product picture Schneider Electric

          WB1KB124

          coil WB1-K - for CR1B.32 / 33 / 34
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          WB1KB124TH Product picture Schneider Electric

          WB1KB124TH

          coil WB1 - 220...240 V 50...400 Hz, 220 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          WB1KB125 Product picture Schneider Electric

          WB1KB125

          coil WB1-K - for CR1B.31 / 32 / 33
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          WB1KB126 Product picture Schneider Electric

          WB1KB126

          coil WB1-K - 380...400V AC 40...400 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          WB1KB126TH Product picture Schneider Electric

          WB1KB126TH

          coil WB1 - 380...400V 50...400 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /