Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   RED
18690 Product picture Schneider Electric

18690

18690 Product picture Schneider Electric
18690

RCCB with re-closer - RED - 2 poles - 40 A - class A - 300 mA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    REDs
    protection type
    Recloser
    poles description
    2P
    neutral position
    Left
    signal contacts composition
    1NO or 1NC or intermittent 1 Hz
    [In] rated current
    40 A
    earthing system
    TT
    TN-S
    network type
    AC
    earth-leakage sensitivity
    300 mA
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz phase to neutral
    reset
    Fault reset earth leakage
    test function
    Manual at > 100 V
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    minimum leakage resistance
    5 kOhm at operating
    2.5 kOhm at non-operating
    [Im] rated making and breaking capacity
    Idm 630 A 230 V
    rated conditional short-circuit current
    Inc: 15 kA - associated with iC60H, 25 A
    Inc: 10 kA - associated with iC60L, 40 A
    Inc: 15 kA - associated with iC60L, 25 A
    Inc: 10 kA - associated with gG fuse, 40 A
    Inc: 10 kA - associated with iC60H, 40 A
    Inc: 15 kA - associated with NG125, 25 A
    Inc: 15 kA - associated with gG fuse, 25 A
    Inc: 10 kA - associated with NG125, 40 A
    Inc: 10 kA - associated with iC60N, 40 A
    Inc: 10 kA - associated with DPNN, 40 A
    Inc: 6 kA - associated with DPN, 40 A
    [Ui] rated insulation voltage
    500 V
    [Uimp] rated impulse withstand voltage
    4 kV
    surge current
    250 A
    control type
    Toggle
    local signalling
    2 LEDs
    Residual current device : ON/OFF indication
    Recloser : ON/OFF indication
    operating mode
    Reclosing time: < 90 s
    Max nb of consecutive restart: 3
    Min interval between 2 closings: 180 s
    Stopping restart cycle if insulation fault present
    Insulation fault presence monitoring
    signalling circuit voltage
    AC: 5...230 V
    DC: 5...230 V
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    8
    height
    115 mm
    width
    71 mm
    depth
    79.5 mm
    net weight
    0.36 kg
    mechanical durability
    1000 cycles open-close
    connections - terminals
    Guard tunnel terminal 35 mm² rigid
    Guard tunnel terminal 35 mm² flexible
    Guard tunnel terminal 35 mm² flexible with ferrule
    auxiliary connection terminal
    Tunnel type terminal in 2.5 mm² flexible
    Tunnel type terminal in 2.5 mm² rigid
    Tunnel type terminal in 2.5 mm² flexible with ferrule
    wire stripping length
    Power circuit: 12 mm
    Signaling: 9 mm
    tightening torque
    Power circuit: 2 N.m
    Signaling: 0.4 N.m
    Environment
    standards
    EN 61008
    IEC 61008
    IP degree of protection
    IP20
    pollution degree
    2
    electromagnetic compatibility
    8/20 µs wave immunity, 250 A
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -20…60 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French7
    • Italian7
    • Spanish7
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.1 MB
    Date 7/3/16
    Files in document
    prp.document.label.format dwg
    Size 814.5 KB
    Date 7/3/16
    REDs 2P (Version 1.0)
    Files in document
    dwg
    939.6 KB
    dwf
    16 KB
    dxf
    4.5 MB
    wmf
    18.9 KB
    prp.document.label.format zip
    Size 5.5 MB
    Date 26/1/10
    Files in document
    dwg
    939.6 KB
    dwf
    16 KB
    dxf
    4.5 MB
    wmf
    18.9 KB
    REDs 2P (Version 1.0)
    Files in document
    dwg
    699.3 KB
    dwf
    3.5 KB
    dxf
    3.8 MB
    wmf
    12 KB
    prp.document.label.format zip
    Size 4.5 MB
    Date 25/1/10
    Files in document
    dwg
    699.3 KB
    dwf
    3.5 KB
    dxf
    3.8 MB
    wmf
    12 KB
    REDs 2P (Version 1.0)
    Files in document
    dwg
    763.6 KB
    dwf
    6 KB
    dxf
    4 MB
    wmf
    15.1 KB
    prp.document.label.format zip
    Size 4.8 MB
    Date 25/1/10
    Files in document
    dwg
    763.6 KB
    dwf
    6 KB
    dxf
    4 MB
    wmf
    15.1 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 31/5/17
    REDs Recloser Earth leakage Device 2P 25..63 A with 1 auxiliary contact (Version 02)
    Description
    REDs Recloser Earth leakage Device 2P 25..63 A with 1 auxiliary contact
    prp.document.label.format pdf
    Size 1 MB
    Date 4/12/14
    Description
    REDs Recloser Earth leakage Device 2P 25..63 A with 1 auxiliary contact
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    18690 : RCCB with re-closer - RED - 2 poles - 40 A - class A - 300 mA
    Description
    RCCB with re-closer - RED - 2 poles - 40 A - class A - 300 mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 21/2/20
    Description
    RCCB with re-closer - RED - 2 poles - 40 A - class A - 300 mA
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 155 KB
    Date 22/8/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    18690 : RCCB with re-closer - RED - 2 poles - 40 A - class A - 300 mA
    Description
    RCCB with re-closer - RED - 2 poles - 40 A - class A - 300 mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 21/2/20
    Description
    RCCB with re-closer - RED - 2 poles - 40 A - class A - 300 mA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    18690 : RCCB with re-closer - RED - 2 poles - 40 A - class A - 300 mA
    Description
    RCCB with re-closer - RED - 2 poles - 40 A - class A - 300 mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 21/2/20
    Description
    RCCB with re-closer - RED - 2 poles - 40 A - class A - 300 mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.