India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Masterpact NW
48724 Product picture Schneider Electric

48724

48724 Product picture Schneider Electric
48724

Safety shutter kit - 4 poles - for Masterpact NW 4000B - 6300A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Masterpact NW
    product or component type
    Safety shutter kit
    accessory / separate part category
    Chassis accessory
    range compatibility
    Masterpact NW
    poles description
    4P
    Complementary
    mounting mode
    Drawout
    accessory / separate part category
    Spare parts for Masterpact NW
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English8
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Masterpact UR (Version 1.4)
    Description
    Masterpact UR
    Size pdf
    Size 17.1 MB
    Date 14/10/19
    Description
    Masterpact UR
    User guide
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 23/4/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Safety shutter kit - 4 poles - for Masterpact NW 4000B - 6300A
    Description
    Safety shutter kit - 4 poles - for Masterpact NW 4000B - 6300A
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    Safety shutter kit - 4 poles - for Masterpact NW 4000B - 6300A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Safety shutter kit - 4 poles - for Masterpact NW 4000B - 6300A
    Description
    Safety shutter kit - 4 poles - for Masterpact NW 4000B - 6300A
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    Safety shutter kit - 4 poles - for Masterpact NW 4000B - 6300A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Safety shutter kit - 4 poles - for Masterpact NW 4000B - 6300A
    Description
    Safety shutter kit - 4 poles - for Masterpact NW 4000B - 6300A
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    Safety shutter kit - 4 poles - for Masterpact NW 4000B - 6300A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /