Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Back-UPS
BR1100CI-IN Product picture Schneider Electric

BR1100CI-IN

BR1100CI-IN Product picture Schneider Electric
BR1100CI-IN

APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , India , Sri Lanka
    Output
    Output Power Capacity
    660 Watts / 1100 VA
    Max Configurable Power (Watts)
    660 Watts / 1100 VA
    Nominal Output Voltage
    230V
    Line Interactive
    Output Connections
    (2) India 2/3-pin 6A (Surge Protection) , (3) India 2/3-pin 6A (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    47 - 63 Hz
    Input Connections
    Indian/South African BS 546A
    Cord Length
    1.48 meters
    Input voltage range for main operations
    175 - 295 V
    Input voltage adjustable range for mains operation
    160 - 286V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    10 hour(s)
    Replacement Battery
    APCRBC113
    RBC Quantity
    1
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Surge Protection and Filtering
    Surge energy rating
    441 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
    Physical
    Maximum Height
    222.0 mm
    Maximum Width
    132.0 mm
    Maximum Depth
    356.0 mm
    Net Weight
    11.0 kg
    Shipping Weight
    13.5 kg
    Shipping Height
    310.0 mm
    Shipping Width
    244.0 mm
    Shipping Depth
    450.0 mm
    Master Carton Units
    1.0
    Master Carton Dimensions (Length x Width x Height)
    12.2 inches
    Master Carton Weight
    13.5 kg
    Color
    Charcoal
    SCC Codes
    1073130425013 2
    Units per Pallet
    40.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    180.000 BTU/hr
    Conformance
    Approvals
    CE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Family Brochure Feb 2019 (Version 1.0)
    Description
    Back-UPS Family Brochure Feb 2019
    prp.document.label.format pdf
    Size 166.4 KB
    Date 22/4/19
    Description
    Back-UPS Family Brochure Feb 2019
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BR800CI-IN and BR1100CI-IN (Version 1)
    Description
    User Manual Back-UPS BR800CI-IN and BR1100CI-IN for India
    prp.document.label.format pdf
    Size 71.9 KB
    Date 8/7/11
    Description
    User Manual Back-UPS BR800CI-IN and BR1100CI-IN for India
    Battery Care and Maintenance - India (Version 0)
    Description
    Instructions for proper care and maintenance of a UPS battery.
    prp.document.label.format pdf
    Size 101.9 KB
    Date 25/3/11
    Description
    Instructions for proper care and maintenance of a UPS battery.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.9 MB
    Date 24/6/19
    Files in document
    Description
    Extension of BIS certificate no. R-83000450 - valid from 10 July 2019 till 9th July 2024
    Indian BIS certificate for UPS (Version 0)
    Description
    IS 16242 (Part1): 2014
    prp.document.label.format pdf
    Size 1.6 MB
    Date 1/9/15
    Description
    IS 16242 (Part1): 2014
    Indian BIS certificate for UPS (Version 0)
    Description
    IS 16242 (Part1): 2014
    prp.document.label.format pdf
    Size 1.6 MB
    Date 1/9/15
    Description
    IS 16242 (Part1): 2014
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version 0)
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    prp.document.label.format pdf
    Size 404.8 KB
    Date 6/8/12
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version 0)
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
    prp.document.label.format zip
    Size 921.3 KB
    Date 31/7/12
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
    Warranty
    Format
    Size
    Date
    Add to My Documents
    Back-UPS UPS/Battery Warranty 2 Years - India (Version 2)
    Description
    2 year Warranty for the Back-UPS UPS/Battery - India
    prp.document.label.format pdf
    Size 31.4 KB
    Date 30/8/13
    Description
    2 year Warranty for the Back-UPS UPS/Battery - India
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /