Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Back-UPS
BX1100C-IN Product picture Schneider Electric

BX1100C-IN

BX1100C-IN Product picture Schneider Electric
BX1100C-IN

APC Back-UPS 1100VA, 230V, without auto shutdown software, India

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Back-UPS 1100VA, 230V, without auto shutdown software, India
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    660 Watts / 1100 VA
    Max Configurable Power (Watts)
    660 Watts / 1100 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (1) India 2/3-pin 6A (Surge Protection) , (4) India 2/3-pin 6A (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    India 3-pin 6A
    Cord Length
    1.52 meters
    Input voltage range for main operations
    145 - 290 V
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    6 hour(s)
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    255 Joules
    Physical
    Maximum Height
    282.0 mm
    Maximum Width
    132.0 mm
    Maximum Depth
    259.0 mm
    Net Weight
    8.98 kg
    Shipping Weight
    10.22 kg
    Shipping Height
    394.0 mm
    Shipping Width
    203.0 mm
    Shipping Depth
    384.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    BIS Approved
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX1100C-IN (Version 2)
    Description
    User manual for Back-UPS BX1100C-IN
    prp.document.label.format pdf
    Size 247.4 KB
    Date 29/7/18
    Description
    User manual for Back-UPS BX1100C-IN
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Brochure for Back-UPS 1100VA for India (Version 0)
    Description
    Feature list and spec sheet for BX1100C-IN Back-UPS 1100VA for India
    prp.document.label.format pdf
    Size 90.2 KB
    Date 18/3/16
    Description
    Feature list and spec sheet for BX1100C-IN Back-UPS 1100VA for India
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Indian BIS certificate for UPS (Version 0)
    Files in document
    Description
    IS 16242 (Part1): 2014
    prp.document.label.format zip
    Size 815.9 KB
    Date 24/6/19
    Files in document
    Description
    IS 16242 (Part1): 2014
    Warranty
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX1100C-IN / Battery Warranty 1 Year - India (Version 0)
    Description
    Back-UPS BX1100C-IN / Battery Warranty 1 Year - India
    prp.document.label.format pdf
    Size 39.4 KB
    Date 26/2/16
    Description
    Back-UPS BX1100C-IN / Battery Warranty 1 Year - India
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /