Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all FBX
FBX3NC0312A21WOC2O Product picture Schneider Electric

FBX3NC0312A21WOC2O

FBX3NC0312A21WOC2O Product picture Schneider Electric
FBX3NC0312A21WOC2O

FBX complete outdoor and not extensible switchboard CCT2 for 1500KVA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    FBX
    product or component type
    Gas insulated switchboard
    number of functions
    3
    network type
    AC
    Rated frequency (fr)
    50 Hz
    Rated voltage (Ur)
    12 kV
    Rated normal current (Ir)
    630 A
    bus rated current
    630 A
    rated short-time withstand current (Ik)
    21 kA 3 s
    internal arc
    21 kA at 1 s class AFL
    Complementary
    extensibility
    NE (not extensible)
    operating handle
    Standard
    user manual
    English
    interlocking type
    ESW + LBSW
    cable entry
    three core
    cable box type
    Standard without window
    current transformer ratio
    75-150/1 A
    height
    2100 mm
    width
    1130 mm
    depth
    930 mm
    net weight
    515 kg
    Environment
    IP degree of protection
    Tank with HV parts: IP67
    Low voltage control compartment: IP3x
    Front face + mechanism: IP3x
    Cable compartment: IP2xC
    IK degree of protection
    IK07
    ambient air temperature for operation
    -5…40 °C
    operating altitude
    <= 1000 m
    standards
    IEC 62271-1
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    FBX Gas insulated switchgear up to 24 kV (Version 1.0)
    Description
    FBX Gas insulated switchgear up to 24 kV
    Size pdf
    Size 6.4 MB
    Date 11/12/17
    Description
    FBX Gas insulated switchgear up to 24 kV
    User guide
    Format
    Size
    Date
    Add to My Documents
    FBX - Installation - Commissioning (pdf) (Version 1.0)
    Description
    FBX - Installation - Commissioning (pdf)
    Size pdf
    Size 1.8 MB
    Date 8/1/18
    Description
    FBX - Installation - Commissioning (pdf)
    FBX - Operation - Maintenance (Version 1.0)
    Files in document
    Description
    FBX - Operation - Maintenance
    Size zip
    Size 81.7 MB
    Date 7/12/17
    Files in document
    Description
    FBX - Operation - Maintenance
    CAD
    Format
    Size
    Date
    Add to My Documents
    FBX3NC0312A21WOC2O_CAD (Version 1.0)
    Description
    FBX3NC0312A21WOC2O_CAD
    Size pdf
    Size 2.3 MB
    Date 11/12/17
    Description
    FBX3NC0312A21WOC2O_CAD
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Declaration of Conformity to type tests for all the FBX Range (Version 1.0)
    Description
    Declaration of Conformity to type tests for all the FBX Range
    Size pdf
    Size 162.7 KB
    Date 28/1/19
    Description
    Declaration of Conformity to type tests for all the FBX Range
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    FBX Commercial Leaflet - India (Version 1.1)
    Description
    FBX Commercial Leaflet - India
    Size pdf
    Size 425.4 KB
    Date 19/12/18
    Description
    FBX Commercial Leaflet - India
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /