Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS On-Line
SRC1KI-IN Product picture Schneider Electric

SRC1KI-IN

SRC1KI-IN Product picture Schneider Electric
SRC1KI-IN

APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment
    Includes
    Smart UPS signalling RS-232 cable , USB cable , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    800 Watts / 1000 VA
    Max Configurable Power (Watts)
    800 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (4) India 3-pin 6A (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    India 3-pin 6A
    Cord Length
    1.52 meters
    Input voltage range for main operations
    110 - 280 (half load) V
    Input Breaker Capacity
    10 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    6 hour(s)
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Physical
    Maximum Height
    220.0 mm
    Maximum Width
    145.0 mm
    Maximum Depth
    400.0 mm
    Net Weight
    13.5 kg
    Shipping Weight
    14.5 kg
    Shipping Height
    340.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    478.0 mm
    Color
    Black
    Units per Pallet
    50.0
    Pallet Weight
    765.0 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-900 meters
    Storage Temperature
    -20 - 60 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Brochure for SmartUPS Online 1kVA with and without internal battery (Version 0)
    Description
    Brochure for online 1kVA UPS with internal battery and without internal battery for long back up time. Covers features and specs.
    prp.document.label.format pdf
    Size 62.6 KB
    Date 15/4/15
    Description
    Brochure for online 1kVA UPS with internal battery and without internal battery for long back up time. Covers features and specs.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line SRC1KI-IN, SRC1KUXI (Version 1)
    Description
    User manual for Smart-UPS On-Line SRC1KI-IN, SRC1KUXI
    prp.document.label.format pdf
    Size 241.1 KB
    Date 1/9/15
    Description
    User manual for Smart-UPS On-Line SRC1KI-IN, SRC1KUXI
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Indian BIS certificate for UPS (Version 0)
    Files in document
    Description
    IS 16242 (Part1): 2014
    prp.document.label.format zip
    Size 1.3 MB
    Date 21/6/19
    Files in document
    Description
    IS 16242 (Part1): 2014
    BIS Renewal for certificate no. R-41016713 (Version 0)
    Description
    Renewal certificate for R-41016713 valid from 06th July 2017 to 05th July 2017
    prp.document.label.format pdf
    Size 147.5 KB
    Date 30/7/17
    Description
    Renewal certificate for R-41016713 valid from 06th July 2017 to 05th July 2017
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /