Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS On-Line
SRC5KUXI Product picture Schneider Electric

SRC5KUXI

SRC5KUXI Product picture Schneider Electric
SRC5KUXI

APC Smart-UPS RC 5000VA 230V for India - No Batteries

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC 5000VA 230V for India - No Batteries
    Includes
    Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , India , Nepal , Sri Lanka
    Output
    Output Power Capacity
    4500 Watts / 5000 VA
    Max Configurable Power (Watts)
    4500 Watts / 5000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Other Output Voltages
    220, 240V
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
    Bypass
    Built-in Static Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire
    Input voltage range for main operations
    160 - 285 V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    135.0 mm
    Maximum Depth
    706.0 mm
    Net Weight
    18.75 kg
    Shipping Weight
    23.5 kg
    Shipping Height
    570.0 mm
    Shipping Width
    275.0 mm
    Shipping Depth
    790.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-900 meters
    Storage Temperature
    -10 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-3000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    VGUA_9SZGAT_catalog (Version 1.0)
    Description
    VGUA_9SZGAT_catalog
    prp.document.label.format pdf
    Size 31.6 KB
    Date 5/3/19
    Description
    VGUA_9SZGAT_catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line SRC5KUXI/SRCE6KUXI Tower/Rack-Mount 3U 220/230/240 Vac (Version 2)
    Description
    User manual for Smart-UPS On-Line SRC5KUXI/SRCE6KUXI Tower/Rack-Mount 3U 220/230/240 Vac
    prp.document.label.format pdf
    Size 496.8 KB
    Date 29/7/18
    Description
    User manual for Smart-UPS On-Line SRC5KUXI/SRCE6KUXI Tower/Rack-Mount 3U 220/230/240 Vac
    Smart-UPS SRC5KUXI Tower/Rack-Mount 3U 220/230/240 Vac (Version 0)
    Description
    User manual for Smart-UPS SRC5KUXI Tower/Rack-Mount 3U 220/230/240 Vac
    prp.document.label.format pdf
    Size 363.1 KB
    Date 8/12/14
    Description
    User manual for Smart-UPS SRC5KUXI Tower/Rack-Mount 3U 220/230/240 Vac
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Smart_UPS__brochure (Version 1.0)
    Description
    Smart_UPS__brochure
    prp.document.label.format pdf
    Size 2.8 MB
    Date 22/4/19
    Description
    Smart_UPS__brochure
    SmartUPS Online SRC5KUXI and SRCE6KUXI (Version 0)
    Description
    Provides features, specs and accessory info about these products
    prp.document.label.format pdf
    Size 160.4 KB
    Date 2/10/15
    Description
    Provides features, specs and accessory info about these products
    prp.document.label.format pdf
    Size 31.6 KB
    Date 23/1/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.9 MB
    Date 24/6/19
    Files in document
    Description
    BIS approval for Indian skus complies with IS16242 (Part 1):2014
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /