Nuestras marcas

Bienvenido(a) al sitio web para México de Schneider Electric

Te damos la bienvenida a nuestro sitio web para México.
		
¿Cómo podemos ayudarte hoy?
Are there thru-feed lug kits available for RTI, Ready to Install, NQ panelboards?

Issue:
What is required for field installable Feed thru Lug kits for the NQ Panelboards?

Product Line:
NQ Panelboard Accessories

Environment:
Application

Cause:
Product features

Resolution:
Yes, feed-through lug kits are available for Ready to Install (RTI) for Main lug and Main breaker NQ panelboards. Refer to the NQ Digest pages available online for selection and also to determine if the box and trim sizes are impacted by adding the thru-feed lugs. See the link below for the online Digest and the attached Instruction Bulletins for installation of 225A and 400A Feed thru lug kits.

Schneider Electric Mexico

Documentos adjuntos
NQ 225 A Feed-Through Lug Kit Installation for NQ Panelboards.pdf [3.87 MB]
NQ 400A FTL Inst Bulletin 80043-746-01.pdf [5.61 MB]