Relevador de Sobrecarga de Estado Sólido, Motor Logic
Flexibilidad de Aplicación con un Solo Número de Parte
Características
Motor Logic provides a reliable solid state overload relay that increases application flexibility while reducing installation time and costs. In addition to stand-alone operations, Class 9065 Motor Logic solid state overload relays are available on full voltage non-reversing and reversing starters and combination starters (Class 8536, 8538, 8539, 8736, 8738, 8739) as well as multispeed starters (Class 8810) and in Model 6 Motor Control Centers.