Malaysia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

APC Smart-UPS C 1500VA LCD RM 2U 230V with SmartConnect

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS C 1500VA LCD RM 2U 230V with SmartConnect
    Includes
    CD with software , Documentation CD , Installation guide , Rack Mounting brackets , USB cable
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Andorra , Australia , Austria , Bahrain , Belgium , Bosnia And Herzegovina , Botswana , Bulgaria , Croatia , Czech Republic , Denmark , Egypt , Estonia , Finland , France , Germany , Ghana , Greece , Hungary , Iceland , Ireland , Israel , Italy , Kuwait , Latvia , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mozambique , Netherlands , New Zealand , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Romania , Saudi Arabia , Singapore , Slovakia (Slovak Republic) , Slovenia , South Africa , Spain , Sweden , Switzerland , United Arab Emirates , Zimbabwe
    Output
    Output Power Capacity
    900 Watts / 1500 VA
    Max Configurable Power (Watts)
    900 Watts / 1500 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (4) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    180 - 287 V
    Input voltage adjustable range for mains operation
    170 - 300V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC132
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Surge Protection and Filtering
    Surge energy rating
    459 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    86.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    477.0 mm
    Rack Height
    2 U
    Net Weight
    28.64 kg
    Shipping Weight
    31.91 kg
    Shipping Height
    251.0 mm
    Shipping Width
    594.0 mm
    Shipping Depth
    603.0 mm
    Color
    Black
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    46.000 dB
    Online Thermal Dissipation
    90.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , CSA , GOST , UL 1778 , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Connected Smart-UPS Brochure Europe (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS C SMC 1000I-2UC / 1500I-2UC 230 Vac RM2U (Version 1)
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Version 3)
    Release Note - UPS 03.5 (Version 0)
    Date 7/30/19
    Size 42.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    OLD CERTIFICATION] APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    APC Smart-UPS, Smart-UPS C, 750VA/1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    EU DOC for SMT/SMC series (Version 2)
    Date 6/20/19
    Size 662.4 KB
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 1)
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    Handout
    Date
    Size
    Add to My Documents
    Why APC SmartConnect MSP Europe (Version 0)
    Date 3/27/18
    Size 280.6 KB
    Why APC SmartConnect End User Europe (Version 0)
    Presentation
    Date
    Size
    Add to My Documents
    Connected Smart-UPS Product Overview End User Europe (Version 0)
    Connected Smart-UPS Product Overview MSPs Europe (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /