1 videos
Residual current breaker with overcurrent protection (RCBO), Acti9 iCV40N, 3P+N, 40A, C curve, 6000A, A-SI type, 30mA
A9DF3740
Protection of persons against electric shock by direct contact
Combines short-circuit and overload currents protection
Suitability for isolation according to EN/IEC 61009-2-1 standard
Type A-SI offers enhanced immunity to electrical disturbances and polluted or corrosive environments
Easy to install with unified terminal design and wiring indication
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
8 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
50
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
149,284.09 NGN