New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Fluid Coolers

Heat removal designed to use water or glycol for row and room cooling systems

Part of Uniflair

System matched to maximize the availability of Row and Room cooling systems.

Fluid Coolers schneider.label Heat removal designed to use water or glycol for row and room cooling systems
      • 7 products available

        • Best price
          ACFC75233 Product picture Schneider Electric

          ACFC75233

          173MBH@25TD,20GPM, 24 Feeds, 230/1/60
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACFC75235 Product picture Schneider Electric

          ACFC75235

          FM-544MBH@25TD,60GPM, 42 Feeds, 460/3/60
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACFC75237 Product picture Schneider Electric

          ACFC75237

          421MBH@25TD, 60GPM, 42 Feeds, 460/3/60
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACFC75240 Product picture Schneider Electric

          ACFC75240

          68MBH@25TD,20GPM, 16 Feeds, 575/3/60
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACFC75241 Product picture Schneider Electric

          ACFC75241

          95MBH@25TD,20GPM, 21 Feeds, 575/3/60
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACFC75256 Product picture Schneider Electric

          ACFC75256

          Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACFC75257 Product picture Schneider Electric

          ACFC75257

          Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /