New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Harmony XB5

Ø 22 mm modular plastic push buttons, switches, and pilot lights

Part of Harmony

The modular Harmony XB5 range of 22 mm plastic control and signaling units combines simplicity of installation, efficiency, flexibility, modern design and robustness to meet most industrial applications.

Harmony XB5
      • 307 products available

        • Best price
          ZB5AV18B4 Product picture Schneider Electric

          ZB5AV18B4

          red flashing light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB5AV18B6 Product picture Schneider Electric

          ZB5AV18B6

          blue flashing light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB5AV18M1 Product picture Schneider Electric

          ZB5AV18M1

          white flashing light block with body/fixing collar integral LED 230...240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB5AV18M3 Product picture Schneider Electric

          ZB5AV18M3

          green flashing light block with body/fixing collar integral LED 230...240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB5AV18M5 Product picture Schneider Electric

          ZB5AV18M5

          orange flashing light block with body/fixing collar integral LED 230...240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB5AVB5 Product picture Schneider Electric

          ZB5AVB5

          orange light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB5AVB6 Product picture Schneider Electric

          ZB5AVB6

          blue light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB5AVBG3 Product picture Schneider Electric

          ZB5AVBG3

          green light block with body/fixing collar integral LED 24...120V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB5AVG1 Product picture Schneider Electric

          ZB5AVG1

          white light block with body/fixing collar integral LED 110...120V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ZB5AVG3 Product picture Schneider Electric

          ZB5AVG3

          green light block with body/fixing collar integral LED 110...120V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /