Skip To Main Content
New Zealand
Our Brands
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
New Zealand
Our Brands
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new Window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
Switch Mechanism, Mechanisms, 250V 10A, Intermediate
30MI-3A
Discontinued on:
2/06/2017
End-of-service on:
29/06/2018
Recommended replacement(s)
30MI-3A is replaced by the following product range:
PDL Iconic
Residential sockets, switches, dimmers and timers, USB chargers, new safety features, Bluetooth and more
Products: 379
30MI-3A is replaced by the following product range: