Skip To Main Content
New Zealand
Our Brands
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
New Zealand
Our Brands
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new Window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
variable speed drive ATV61 - 22kW 30HP - 200...240V - IP20
ATV61HD22M3XZ
Discontinued on:
8/02/2021
To be end-of-service on:
1/01/2025
Recommended replacement(s)
ATV61HD22M3XZ is replaced by:
1×
variable speed drive, Altivar Process ATV600, ATV630, 22kW, 30hp, 200 to 240V, IP21, UL type 1
ATV630D22M3
ATV61HD22M3XZ is replaced by: