Roll over image to zoom in
6 videos
ChargingStation, EVlink Pro AC/AC Metal, 7.4kW, 32A, 1P+N, T2S Socket Outlet, RDC-DD 6mA, MNx aux., MID Meter
EVB3S07N40M
Reliable: Conforms with latest IEC 61851 ed.3 and OCPP 1.6 Json
Robust: IK10 and IP55, also available in metal enclosure
Future ready: Upgradeable with 4G, Wi-Fi, ISO15118 modules
Environmental Data
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
1
Use Better
Packaging made with recycled cardboard
Yes
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.