Nasze marki

Witamy na stronie Schneider Electric

Witamy na naszej stronie.
Obraz Open Source software Linux Kernel used in U.Motion Server

Open Source software Linux Kernel used in U.Motion Server

Open Source Software used in the product: The product contains, among other things, Open Source Software files, as defined below, developed by third parties and licensed under an Open Source Software license. These Open Source Software files are protected by copyright. Your right to use the Open Source Software is governed by the relevant applicable Open Source Software license conditions. Your compliance with those license conditions will entitle you to use the Open Source Software as foreseen in the relevant license. In the event of conflicts between other Schneider Electric license conditions applicable to the product and the Open Source Software license conditions, the Open Source Software conditions shall prevail. The Open Source Software is provided royalty-free (i.e. no fees are charged for exercising the licensed rights). Open Source Software contained in this product and the respective Open Source Software licenses are stated below. If Open Source Software contained in this product is licensed under GNU General Public License (GPL), GNU Lesser General Public License (LGPL), Mozilla Public License (MPL) or any other Open Source Software license, which requires that source code is to be made available, you can download the corresponding source code of the Open Source Software from this link.

Data: 27 lut 2020 | Typ: Oprogramowanie
Języki: angielski | Wersja: V2.6.32
Systemy operacyjne: Linux
Referencja dokumentu: 6501-000x_OSS_Linuxkernel

Pliki

Nazwa pliku
linux-2_6_32-psp03_00_01_06.zip