Easergy Flite 116-SA
Communicating Fault Passage Indicator
Apresentação
Caraterísticas
- Flite 116-SA: single-phase MV line-mounted ammetric FPI communicating by low power licence-free radio with Easergy G200 RTU.
- G200: Remote Terminal Unit used as a gateway to link the Flite 116-SA FPIs to any Scada system
Garantia contratual
Período : 18 meses
Vantagens
Reduce outage times and improve operations
Profit from the 45 years of experience of a leader in Fault Passage Indicators and telecommunications. With more than 400 000 units in operation, Easergy range is the guarantee of complete peace of mind.Aplicações
MV overhead networks and monitoring applications