- There are 2 current rating ranges: for frame 250, rated current is from 100A to 250A,for frame 630, rated current is from 320A to 630A.
- Only Offer 3 and 4 poles product.
- Product claims utilization category AC-33B for both of frame 250 and frame 630, but there’re more values on the certification. For frame 250, utilization category is AC-33A(32A-200A) and AC-33B (32A-250A); For frame 630, utilization category is AC-33A and AC-33B.
- There’re 2 types of ATSE and RTSE, minimum rated current of RTSE is 160A.
- There are 2-level rated voltage AC208V and AC 380V, and they are both for 3 phases. Each level is adjustable (AC208/AC220V/AC230/AC240V, AC380/AC400/AC415V/AC440V)
- RS version are only suitable for rated voltage of AC380/AC400/AC415V/AC440V.
Released for: Schneider Electric Saudi Arabia