GJL Mag-Gard Motor Circuit Protectors
GJL Mag-Gard Motor Circuit Protectors
Features
The compact GJL Mag-Gard® instantaneous-trip circuit breaker is magnetic-only for providing short circuit protection of motor circuits. It complies with NEC® when installed as part of a UL Listed combination controller having motor overload protection. It is designed to give reliable and superior performance for control panels or motor control centers on electrical systems up to 600Y/347 Vac.
Key Features- Designed for motor control applications from 3-75A at up to 600Y/347 Vac
- Mag-Loc™ allows to adjust magnetic trip setting between 3 and 11 times the rated current
- UL magnetic trip setting tolerances are -20% and +30% from the nominal value
- Tamper-resistant cover seal provided for trip settings
- Flexible design and can be used with versatile handle operating mechanisms
- Extensive selection of snap-in field installable accessories same as the equivalent GJL circuit breaker
- Available in unit mount construction
- UL Recognized, CSA, IEC certified
GJL36003M01 – 3A, Adj. magnetic trip range 9-33A
GJL36007M02 – 7A, Adj. magnetic trip range 21-77A
GJL36015M03 – 15A, Adj. magnetic trip range 45-165A
GJL36030M04 – 30A, Adj. magnetic trip range 90-330A
GJL36050M05 – 50A, Adj. magnetic trip range 150-550A
GJL36075M06 – 75A, Adj. magnetic trip range 225-825A
Benefits
- HVAC
- Control Equipment Panels
- Water Wastewater
- Automotive
