LPCT

Indoor Low-power MV Current Transformers up to 24 kV

Low Power Current Transformers are current sensors for Indoor applications with insulation up to 24kV
LPCT Schneider Electric Indoor Low-power MV Current Transformers up to 24 kV

Features

Current sensors with a voltage output in compliance with IEC 60044-8 standard.

  • Rated current: up to 2500 A
  • Reference voltage for isolation: 0.72kV - 17.5kV - 24kV
  • Accuracy class: 0.5 - 5P

Contractual warranty
Period : 18 months

Benefits

The LPCT offer is an innovating range of current transformers with wide operating range for simplified selection.

Designed to operate with the protection relay, it meets all the measurements needs and ensures your peace of mind.

Applications

  • MV networks in the energy, industry, building and infrastructure markets
  • Indoor applications
  • Product Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings