MV Indoor Voltage Transformer

Indoor voltage transformers up to 40.5 kV

Medium Voltage Indoor Voltage Transformers are cast in epoxy resin and designed for insulation up to 40,5kV
MV Indoor Voltage Transformer Schneider Electric Indoor voltage transformers up to 40.5 kV

Features

Comprehensive range of indoor voltage transformers:
  • Compliance with IEC 60044-2 standard
  • Phase-earth, phase-phase connection
  • Reference voltage for isolation: up to 40.5kV
Optimised design and performances:
  • Standard shape
  • Optimised dimensions and weight.
Suitable for use in all type of MT cubicle and in harsh environments:
  • Metalclad units
  • Metal enclosed units

Contractual warranty
Period : 18 months

Benefits

Profit from the 35 years of experience and over 700 000 sensors in operation worldwide. The Schneider Electric VT's range provides the solution to fill your most specific measurement needs, for complete flexibility.

Applications

  • Indoor applications on MV networks
  • Suitable for use in all types of MV cubicle.
  • Product Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings