Discover Canalis KS
Discover Canalis KS
Struggling to keep up with evolving power distribution

You’re not the only one. Ensuring efficient, compliant power distribution in data centers and commercial or industrial buildings is a growing challenge. Today, these environments demand flexibility, scalability, and seamless integration.Canalis KS offers a modular, reliable solution tailored for applications from 100A to 1000A. With hot-pluggable tap-offs, it adapts to the demands of today’s buildings, empowering you to reconfigure your distribution in a matter of minutes.
Ensuring safer working conditions

Across all industries, personnel and operational safety are critical. With Canalis KS, you keep operations and staff safe through an interlocking system designed to eliminate mounting errors and prevent the installation or removal of an energized tap-off unit. Tested in accordance with the IEC 61439-6 standard, Canalis KS delivers peace of mind with certified reliability and performance.
Benefits and features of Canalis KS
Benefits and features of Canalis KS
A simple, compact installation
Featuring jointing units that ensure easy alignment of straight lengths, Canalis KS saves space in technical ducts and simplifies installation.
Increase uptime
Enjoy safer, more efficient maintenance with Canalis KS protected feed units that isolate sections without interrupting power to the entire system.
Scalable and flexible
Gain flexibility for future upgrades with floor-distribution components, offering up to 4 tap-off outlets per floor.