我們的品牌

歡迎造訪施耐德電機全球網站

歡迎訪問我們的網站
		
我们今天能为您提供什么帮助?
What are the horsepower ratings for the Class 2601 Type A and Type B Reversing Drum Switches?
Issue:
Horsepower rating for the 2601 Type A and B Reversing Drum Switches

Product Line:
Reversing Drum Switches

Environment:
2601 Type A and B

Resolution:
Type ``A`` Maximum Horsepower Rating
Voltage    AC 1-Phase    AC Polyphase      DC
--------      -----------      --------------     ------
115               1.5                                   0.25
200/230                                   2
230                 2                                    0.25
460/575                                   2

Type ``A`` devices include:
AG2 AW2 AH2 AG2S2 AF2
AG2B AW2B AH2B AG2BS2B AF2B
AG2F AW2F AH2F AG2FS2F AF2F

Type ``B`` Maximum Horsepower Rating
Voltage    AC 1-Phase    AC Polyphase      DC
--------      -----------      --------------     ------
115               1.5                                      2
200/230                                   5
230                 3                                       2
460/575           5                     7.5

Type ``B`` devices include:
BG1 BW1 BG1S4 BF1
BG1B BW1B BG1BS4 BF1B
BG1F BW1F BG1FS4 BF1F

施耐德電機Taiwan

附件
Drum Switches HP ratings.pdf [125.87 KB]